Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 female-c 1mm (0,08 – 0,56mm²) Au
Bill of material
HARTING 09151006201
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151006201
DESCSHORT
Short Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.08 ... 0.56 mm², AWG 28 ... AWG 20
DESCLONG
Long Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.08 ... 0.56 mm², AWG 28 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
M23 female-c 1mm (0,08 – 0,56mm²) Au
SUPPLIERALTNO
Alternative product number
09 15 100 6201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
12
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.56 mm²
AAB935
min. connectable conductor cross-section
0.08 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M23 female-c 1mm (0,08 – 0,56mm²) Au, Circular connectors
AAO742
Brand
Circular connectors
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.08 ... 0.56 mm², AWG 28 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.08 ... 0.56 mm², AWG 28 ... AWG 20, M23 female-c 1mm (0,08 – 0,56mm²) Au
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink