您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 09151006203
HARTING
Interface connectors
Circular connectors
M23 Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/171/2470.prj},{NB=09151006203},{MANUID=09151006203},{AAB202=4},{AAB785=1.5},{AAB935=0.75},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/b9/8b/09_15_100_6201_6203_cmyk01.tif__web.png},{DESCSHORT=Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16},{DESCLONG=Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16},{MANUTYPEDESC=M23 female-c 1mm (0,75 – 1,50mm²) Au},{SUPPLIERALTNO=09 15 100 6203},{MANUNAME=HARTING},{DELTIME=19},{AAB754=Socket},{AAC202=Gold, Au},{AAC207=Other copper alloys}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 female-c 1mm (0,75 – 1,50mm²) Au
Bill of material
HARTING 09151006203
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151006203
DESCSHORT
Short Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16
DESCLONG
Long Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16
MANUTYPEDESC
Manufacturer Type Description
M23 female-c 1mm (0,75 – 1,50mm²) Au
SUPPLIERALTNO
Alternative product number
09 15 100 6203
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
19
AAB202
Insulation stripped length
4
mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
1.5
mm²
AAB935
min. connectable conductor cross-section
0.75
mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M23 female-c 1mm (0,75 – 1,50mm²) Au, Circular connectors
AAO742
Brand
Circular connectors
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16
AAW338
Manufacturer product designation
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², AWG 19 ... AWG 16, M23 female-c 1mm (0,75 – 1,50mm²) Au
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink