Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M8-CC-IDC-4P-DCOD-M-STR-SHLD
Bill of material
HARTING 21021851405
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21021851405
DESCSHORT
Short Description
Cable connector, Straight, Male, D-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Cable connector, Straight, Male, D-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side, Rated current: ‌4 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, locked condition
MANUTYPEDESC
Manufacturer Type Description
M8-CC-IDC-4P-DCOD-M-STR-SHLD
SUPPLIERALTNO
Alternative product number
21 02 185 1405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
20
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, locked condition
AAC202
Material of the contact coat
Au over Ni, Mating side
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-114
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
6.2 mm
AAS492
External cable diameter, max.
6.8 mm
AAW338
Manufacturer product designation
M8-CC-IDC-4P-DCOD-M-STR-SHLD
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Plastic, Zink
BAD993
screened
Yes
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink