Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-CON-1.0-AWG22-18/0,33-0,82mm²-F
Bill of material
HARTING 21011009983
MANUID
Product number of the Manufacturer
21011009983
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
MANUTYPEDESC
Manufacturer Type Description
M12-CON-1.0-AWG22-18/0,33-0,82mm²-F
SUPPLIERALTNO
Alternative product number
21 01 100 9983
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.820 mm^2
AAB935
min. connectable conductor cross-section
0.330 mm^2
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12-CON-1.0-AWG22-18/0,33-0,82mm²-F, Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18, M12-CON-1.0-AWG22-18/0,33-0,82mm²-F
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink