Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
Bill of material
HARTING 21033812825
MANUID
Product number of the Manufacturer
21033812825
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting
DESCLONG
Long Description
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
SUPPLIERALTNO
Alternative product number
21 03 381 2825
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Screw, Push pull
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Brass
AAF726
rated current
0.800 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting
AAW338
Manufacturer product designation
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ335
Locking system
Screw flange, PushPull
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
57 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink