Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Signal 10p Aida Kuppl. rund
Bill of material
HARTING 6104201108600
MANUID
Product number of the Manufacturer
6104201108600
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Aluminium die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Aluminium die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PushPull Signal 10p Aida Kuppl. rund
SUPPLIERALTNO
Alternative product number
61 04 201 1086 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
24
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
1.500 kV
AAB789
max. connectable conductor cross-section multiple wire
0.820 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
5 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
10
AAU734
Manufacturer product description
Han PushPull Signal 10p Aida Kuppl. rund
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
aluminium die-cast
BAC676
Max. line cross section, flexible
0.820 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink