Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power insert crimp 48V/12A 4p
Bill of material
HARTING 09465004401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09465004401
DESCSHORT
Short Description
Connectors, Female, Crimp termination, Rated current: ‌12 A, Contacts: 4, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
DESCLONG
Long Description
Connectors, Female, Crimp termination, Rated current: ‌12 A, Contacts: 4, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power insert crimp 48V/12A 4p
SUPPLIERALTNO
Alternative product number
09 46 500 4401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB499
Rated surge voltage
1.5 kV
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.75 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
12 A
AAO057
Product type
HPP V4 Power insert crimp 48V/12A 4p
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, Female, Crimp termination, Rated current: ‌12 A, Contacts: 4, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
AAW338
Manufacturer product designation
Connectors, Female, Crimp termination, Rated current: ‌12 A, Contacts: 4, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.75 mm²
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink