Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull RJ45 housing with gasket
Bill of material
HARTING 09350020321
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09350020321
DESCSHORT
Short Description
Bulkhead mounted housing, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
DESCLONG
Long Description
Bulkhead mounted housing, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PushPull RJ45 housing with gasket
SUPPLIERALTNO
Alternative product number
09 35 002 0321
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Push pull
AAB408
Design of housing
Add-on housing
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAM489
shackle position
Without
AAO057
Product type
Han PushPull RJ45 housing with gasket
AAP798
Application standards
IEC 61076-3-117
AAU734
Manufacturer product description
Bulkhead mounted housing, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No