Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 3.0 A-A; PFT
Bill of material
HARTING 09454521902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09454521902
DESCSHORT
Short Description
Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
DESCLONG
Long Description
Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
MANUTYPEDESC
Manufacturer Type Description
har-port USB 3.0 A-A; PFT
SUPPLIERALTNO
Alternative product number
09 45 452 1902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
90
AAO057
Product type
har-port
AAO742
Brand
har-port
AAP798
Application standards
EN 45545-2
AAW338
Manufacturer product designation
har-port USB 3.0 A-A; PFT
BAA351
color
Silver
BAB270
Design of plug
USB 3.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink