Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.6m
Bill of material
HARTING 20826011006
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20826011006
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
MANUTYPEDESC
Manufacturer Type Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.6m
SUPPLIERALTNO
Alternative product number
20 82 601 1006
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
150
AAO057
Product type
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.6m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink