Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3M RJ45 Cat5 PFT 8p, angled
Bill of material
HARTING 09452151109
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452151109
DESCSHORT
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han3M RJ45 Cat5 PFT 8p, angled
SUPPLIERALTNO
Alternative product number
09 45 215 1109
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
8
AAU734
Manufacturer product description
Han3M RJ45 Cat5 PFT 8p, angled
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink