Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 10G Cat6 plug 8p IDC plastic
Bill of material
HARTING 09451251560
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451251560
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 8, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 8, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 10G Cat6 plug 8p IDC plastic
SUPPLIERALTNO
Alternative product number
09 45 125 1560
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.1 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
Han3A RJ45 10G Cat6 plug 8p IDC plastic
BAB392
certificate/approval
0
BAC461
material of housing
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.1 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink