Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 5,0m
Bill of material
HARTING 09457151368
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457151368
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 5,0m
SUPPLIERALTNO
Alternative product number
09 45 715 1368
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
139
AAO057
Product type
Han 3A RJ45 Hybrid Cable Assembly 5,0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink