Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
MGS206 - all magnetic sensors
Bill of material
MGS206
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MGS206: Magnetic sensor with GMR cell; M18 x 1 / L = 60 mm; Sensing range 70 mm;
DESCLONG
Long Description
Magnetic sensor with GMR cell; M18 x 1 / L = 60 mm; Sensing range 70 mm; normally closed; DC; PNP; M12 Connector; IP 65; IP 67; 3-wire; Ambient temperature -25...75 °C; Switching frequency 5000 Hz
BN
Bestellnummer
MGS206
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet