Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F3060 Whiteboard Projection Screen Combination 72x1
Bill of material
f3060_whiteboard_projection_screen_combination_72_x_1_f3060___whiteboard__projection_screen_combination_72_x_1_
VARIANTNAME
F3060 - Whiteboard, Projection Screen Combination 72"x 1"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F3060
VARNOMINALWIDTH
Nominal width
1830
VARNOMINALHEIGHT
Nominal height
1220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
4.23276199868908 -
VARHEIGHT
Height
3.56244885125577 -
VARDEPTH
Depth
0.083333333333333300 -
VARPRODUCTGUID
Product Guid
0ce20887-16b0-4850-929e-b85f272129b8
VARDESCRIPTION
Description
Whiteboard and projection screen combination approximately 48" H x 72" W. Magnetic surface with matte finish for projection. Hard board stabilizer with aluminum foil back. For use with water color pens.