Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTi 3-t
Bill of material
01000301
MD01
VAR__MANUID_
01000301
DESCSHORT
Short Description
GTi 3-t
DESCLONG
Long Description
Empty Enclosure - Industrial Quality -, 3 x enclosure connectors (GGV), with transparent cover<br /><strong>Dimensions: </strong>320 x 440 x 179 mm
INTNO
International product number
4013902050277
MANUID
Product number of the Manufacturer
01000301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GTi 3-t
EF000003
EV000384
EF000004
EV000583
EF000007
EV000270
EF000008
320
EF000040
440
EF000049
179
EF000116
7035
EF000118
false
EF000139
-
EF000218
157
EF000266
0
EF000339
EV001012
EF000437
-
EF001088
true
EF001131
157
EF001596
EV000139
EF001613
EV000494
EF002950
0
EF003532
true
EF004293
EV006814
EF004427
1
EF004464
EV000494
EF005474
EV006421
EF006244
true
EF006306
false
EF007800
true
EF008873
1250
EF009170
-
EF009171
-
EF009212
EV000116
EF009554
4
EF011959
EV014035
EF015940
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.080
LENGTH
440
WIDTH
320
DEPTH
179
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04