Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTK 5
Bill of material
07000501
MD01
VAR__MANUID_
07000501
DESCSHORT
Short Description
GTK 5
DESCLONG
Long Description
Box base with housing connector (GGV), <br /><strong>Dimensions: </strong>640 x 440 x 129 mm
INTNO
International product number
4013902052400
MANUID
Product number of the Manufacturer
07000501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GTK 5
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.850
LENGTH
440
WIDTH
640
DEPTH
129
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04