Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GFL 20
Bill of material
07220001
MD01
VAR__MANUID_
07220001
DESCSHORT
Short Description
GFL 20
DESCLONG
Long Description
Flange, Smooth, 2 x flange connectors (GFV), <br /><strong>Dimensions: </strong>175 x 119 x 15 mm
INTNO
International product number
4013902051014
MANUID
Product number of the Manufacturer
07220001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GFL 20
EFSE0006
-
EF000008
220
EF000010
EV000081
EF000040
175
EF000125
3
EF000139
EV006034
EF001039
false
EF001139
EV000164
EF001758
EV000494
EF002169
EV000139
EF005466
-
EF005554
0
EF011959
EV014035
EF012565
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.110
LENGTH
119
WIDTH
175
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04