Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Spelsberg
Description
GFL 231-m
Bill of material
07223101
MD01
VAR__MANUID_
07223101
DESCSHORT
Short Description
GFL 231-m
DESCLONG
Long Description
Flange with metric knockouts, 2 x flange connectors (GFV), Pre-stamped for cable insertion: 2x M50<br /><strong>Dimensions: </strong>175 x 119 x 15 mm
INTNO
International product number
4013902339167
MANUID
Product number of the Manufacturer
07223101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GFL 231-m
EFSE0006
-
EF000008
220
EF000010
EV000154
EF000040
179
EF000125
3
EF000139
EV006034
EF001039
true
EF001139
EV000164
EF001758
EV003712
EF002169
EV000139
EF005466
-
EF005554
0
EF011959
EV014035
EF012565
50
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.114
LENGTH
119
WIDTH
175
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04