Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMS 4
Bill of material
07100401
MD01
VAR__MANUID_
07100401
DESCSHORT
Short Description
GMS 4
DESCLONG
Long Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit , <br /><strong>Dimensions: </strong>260 x 580 x 2 mm
INTNO
International product number
4013902050819
MANUID
Product number of the Manufacturer
07100401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMS 4
EF000008
260
EF000040
2
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.389
LENGTH
580
WIDTH
260
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04