Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GNS 004
Bill of material
07400401
MD01
VAR__MANUID_
07400401
DESCSHORT
Short Description
GNS 004
DESCLONG
Long Description
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws, <br /><strong>Dimensions: </strong>390 x 35 x 15 mm
INTNO
International product number
4013902051311
MANUID
Product number of the Manufacturer
07400401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GNS 004
EF000010
EV005272
EF000040
15
EF000139
EV003454
EF000386
1
EF001438
35
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.259
LENGTH
35
WIDTH
390
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04