您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
73553601
Spelsberg
Small distribution boards
AKe Small Distribution Board
Standard types
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15486693/24me03-15518022/24me04-15518023/73553601.prj},{NB=73553601},{MANUID=73553601},{EF000008=300},{EF000040=600},{EF000049=142},{EF000116=7035},{EF000266=3},{EF001131=95},{EF002950=36},{QUANTITYMIN=1},{WEIGHT=3.440},{LENGTH=600},{WIDTH=300},{DEPTH=142},{CUSTOMS_TARIFF_NUMBER1=85369095},{MD01=../../../_pool_/a6/aa/pho_pro_73553601_sall_acadenas_v1.png},{VAR__MANUID_=73553601},{DESCSHORT=AKe 36}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKe 36
Bill of material
73553601
MD01
VAR__MANUID_
73553601
DESCSHORT
Short Description
AKe 36
DESCLONG
Long Description
Small distributions boards, protection class IP55, 3 rows, 36 available modules, rated operational voltage: 400V AC, rated insulation voltage: 690V AC, 690V DC, metric knockouts on top and bottom for universal cable insertions with cable glands, double membrane seals and/or stepped nipples, for standard installations indoors, with PE/N terminal rail, each with 1 terminal point 25 mm², 4 clamping points 16mm² and 12 clamping points 6 mm²<br /><strong>Dimensions: </strong>300 x 600 x 142 mm<br /><strong>Accessories supplied: </strong>Stepped nipples: 25x M20, 2x M25, 1x M32, 1x M40, sealing plugs, cover and labelling strips
INTNO
International product number
4013902911684
MANUID
Product number of the Manufacturer
73553601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKe 36
EF000003
EV000154
EF000007
EV000270
EF000008
300
EF000024
false
EF000040
600
EF000049
142
EF000116
7035
EF000118
false
EF000218
-
EF000266
3
EF000332
-
EF000339
-
EF000846
-
EF001062
false
EF001088
true
EF001131
95
EF001134
true
EF001596
EV000139
EF002950
36
EF004462
EV000154
EF004464
EV000154
EF005474
EV006420
EF006244
true
EF006306
false
EF009212
EV009916
EF015776
true
EF015777
true
EF015941
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.440
LENGTH
600
WIDTH
300
DEPTH
142
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04