Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MH-18 NS35/15
Bill of material
72002401
MD01
VAR__MANUID_
72002401
DESCSHORT
Short Description
GEOS MH-18 NS35/15
DESCLONG
Long Description
Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at various heights, set = 4 pieces, for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18<br /><strong>Dimensions: </strong>39 x 75 x 109,5 mm
INTNO
International product number
4013902646548
MANUID
Product number of the Manufacturer
72002401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MH-18 NS35/15
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1765
LENGTH
75
WIDTH
39
DEPTH
109.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04