Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MH-22 NS35/15
Bill of material
72002501
MD01
VAR__MANUID_
72002501
DESCSHORT
Short Description
GEOS MH-22 NS35/15
DESCLONG
Long Description
Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at various heights, set = 4 pieces, for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S 4030-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>39 x 75 x 155,5 mm
INTNO
International product number
4013902646579
MANUID
Product number of the Manufacturer
72002501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MH-22 NS35/15
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2525
LENGTH
75
WIDTH
39
DEPTH
155.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04