Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MHU-22
Bill of material
72002701
MD01
VAR__MANUID_
72002701
DESCSHORT
Short Description
GEOS MHU-22
DESCLONG
Long Description
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces, for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S 4030-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>39 x 75 x 155,5 mm
INTNO
International product number
4013902646630
MANUID
Product number of the Manufacturer
72002701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MHU-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2962
LENGTH
75
WIDTH
39
DEPTH
155.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04