Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S TW 50-22
Bill of material
72203601
MD01
VAR__MANUID_
72203601
DESCSHORT
Short Description
GEOS-S TW 50-22
DESCLONG
Long Description
Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure, for GEOS-S 4050-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>154 x 470 x 2,5 mm
INTNO
International product number
4013902644216
MANUID
Product number of the Manufacturer
72203601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S TW 50-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.341
LENGTH
470
WIDTH
154
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04