Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Spelsberg
Description
WNI M32
Bill of material
21343201
MD01
VAR__MANUID_
21343201
DESCSHORT
Short Description
WNI M32
DESCLONG
Long Description
Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey, Sealing range 11 - 22 mm, Thread length 14 mm<br /><strong>Dimensions: </strong>37,5 x 37,5 x 25 mm
INTNO
International product number
4013902890606
MANUID
Product number of the Manufacturer
21343201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WNI M32
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
13
EF005114
32
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0054
LENGTH
37.500
WIDTH
37.500
DEPTH
25
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04