Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SNI M20
Bill of material
21642001
MD01
VAR__MANUID_
21642001
DESCSHORT
Short Description
SNI M20
DESCLONG
Long Description
Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm, Sealing range 5 - 16 mm<br /><strong>Dimensions: </strong>25 x 25 x 17 mm
INTNO
International product number
4013902859986
MANUID
Product number of the Manufacturer
21642001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SNI M20
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
5
EF005114
20
EF005115
-
EF005474
EV006420
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0025
LENGTH
25
WIDTH
25
DEPTH
17
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04