您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
21643201
Spelsberg
Accessories
General accessories
Universal accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15487373/24me03-15487374/24me04-15487375/21643201.prj},{NB=21643201},{MANUID=21643201},{EF000116=7035},{EF004593=13.000},{EF005114=32},{EF007789=1.500},{QUANTITYMIN=1},{WEIGHT=0.0053},{LENGTH=37},{WIDTH=37},{DEPTH=20},{CUSTOMS_TARIFF_NUMBER1=39269097},{MD01=../../../_pool_/f3/6c/pho_pro_21643201_sall_acadenas_v1.png},{VAR__MANUID_=21643201},{DESCSHORT=SNI M32},{DESCLONG=Stufennippel, IP55, mit geschlossener Dichtungsmembran, abschneidbar in mehreren Stufen, thermoplastisches Elastomer (TPE), für Wandstärken von 1,5 - 4 mm, grau, Dichtbereich 13 - 26,5 mm<br /><strong>Abmessungen: </strong>37 x 37 x 20 mm},{INTNO=4013902878758},{MANUNAME=Spelsberg},{MANUTYPEDESC=SNI M32},{EF000007=EV000270},{EF000010=-},{EF000025=true},{EF000878=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
SNI M32
Bill of material
21643201
MD01
VAR__MANUID_
21643201
DESCSHORT
Short Description
SNI M32
DESCLONG
Long Description
Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm, Sealing range 13 - 26,5 mm<br /><strong>Dimensions: </strong>37 x 37 x 20 mm
INTNO
International product number
4013902878758
MANUID
Product number of the Manufacturer
21643201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SNI M32
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
13.000
EF005114
32
EF005115
-
EF005474
EV006420
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0053
LENGTH
37
WIDTH
37
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
CZ
MD04
MD04