您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
22702501
Spelsberg
Accessories
General accessories
Universal accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15487373/24me03-15487374/24me04-15487375/22702501.prj},{NB=22702501},{MANUID=22702501},{EF000116=9005},{EF000177=28},{EF000368=11},{EF001742=-25},{EF003712=1.500},{EF005268=31.500},{EF005466=9},{EF007839=25},{QUANTITYMIN=1},{WEIGHT=0.018},{LENGTH=31.500},{WIDTH=31.500},{DEPTH=44},{CUSTOMS_TARIFF_NUMBER1=39269097},{MD01=../../../_pool_/a4/39/pho_pro_22702501_sall_acadenas_v2.png},{VAR__MANUID_=22702501},{DESCSHORT=KVR M25-MGM/sw},{DESCLONG=Kabelverschraubung, IP68, mit Zugentlastung, Polyamid, M_ x 1,5 mm, mit Gegenmutter, schwarz, Dichtbereich 9 - 16 mm, Gewindelänge 11 mm<br /><strong>Abmessungen: </strong>31,5 x 31,5 x 44 mm},{INTNO=4013902932573},{MANUNAME=Spelsberg},{MANUTYPEDESC=KVR M25-MGM/sw},{EF000007=EV000206},{EF000010=EV000164}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M25-MGM/sw
Bill of material
22702501
MD01
VAR__MANUID_
22702501
DESCSHORT
Short Description
KVR M25-MGM/sw
DESCLONG
Long Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black, Sealing range 9 - 16 mm, Thread length 11 mm<br /><strong>Dimensions: </strong>31,5 x 31,5 x 44 mm
INTNO
International product number
4013902932573
MANUID
Product number of the Manufacturer
22702501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M25-MGM/sw
EF000007
EV000206
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
9005
EF000139
EV006034
EF000177
28
EF000368
11
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF004191
false
EF004685
false
EF005004
false
EF005049
true
EF005268
31.500
EF005337
false
EF005466
9
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
25
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.018
LENGTH
31.500
WIDTH
31.500
DEPTH
44
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04