Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ADR M12
Bill of material
24901201
MD01
VAR__MANUID_
24901201
DESCSHORT
Short Description
ADR M12
DESCLONG
Long Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene, natural, internal diameter 12 mm, external diameter 16 mm, thickness 1.5 mm<br /><strong>Dimensions: </strong>16 x 16 x 1,5 mm
INTNO
International product number
4013902859672
MANUID
Product number of the Manufacturer
24901201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ADR M12
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0001
LENGTH
16
WIDTH
16
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04