You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
čeština
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
2216842
Wilo
Single-stage end-suction pumps
Atmos GIGA-B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wilo/40288a8a54ce361f0154de0863cb120d/8ae2819c792fdca601793bf5c6106440/8ae2819c8b123b74018b194f0b926dfa.prj},{NB=Atmos GIGA-B 150/390-90/4-P6-S1-IE3 2216842(350)},{ARTICLE_ID=2216842},{EF014904=505.0},{EF014905=487.39},{EF000992=57.74},{EF000991=636.4},{EF020449=16.0},{EF003701=0.000},{EF000536=0},{EF003977=400.000},{EF000351=3.000},{EF005455=50},{EF000001=164.5},{EF012425=90.0},{EF013710=0.4},{EF001642=1450.0},{EF020121=0},{EF020120=0},{EF015266=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007314=0},{EF007312=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-20.0},{EF002386=-15.0},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Wilo
Description
-S1 4-pol P6
Bill of material
2216842
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
2216842
2216842
ARTICLE_NAME
Type code
Atmos GIGA-B 150/390-90/4-P6-S1-IE3
Atmos GIGA-B 150/390-90/4-P6-S1-IE3
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
350
300
200
350
300
200
DESCRIPTION_SHORT
Short text
Glanded pump in monobloc design with flange connection
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump in monobloc design for installation on a base including foot on the pump housing. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard motor. With force-flushed, bidirectional bellows mechanical seal (from 37 kW/4-pole, optionally available with a cartridge mechanical seal in back pull-out design for mechanical seal replacement without dismantling the motor) and cavitation-reducing impeller. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50 % by volume and a fluid temperature of -20 °C up to max. +90 °C ... +110 °C and also if there is oil in the water-glycol mixture.
EF023038
Pump casing material
5.3106. KTL-coated
5.3106. KTL-coated
EF023143
Quality class of pump casing
EN-GJS-400-15 (KTL coated)
EN-GJS-400-15 (KTL coated)
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-200
EF014904
Volume flow rate (BEP)
505.0
505.0
m³/h
EF014905
Head at flow rate (BEP)
487.39
487.39
kPa
EF000992
Max. static height
57.74
57.74
m
EF000991
Max. discharge flow
636.4
636.4
m³/h
EF020449
Max. operating pressure
16.0
bar
EF003701
Electrical connection
0.000
EF000536
Cable length
0
mm
EF003977
Rated voltage
400.000
V
EF000351
Number of phases
3.000
EF005455
Frequency
50
Hz
EF000001
Nominal current
164.5
164.5
A
EF012425
Motor power output (P2) per motor
90.0
90.0
kW
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1450.0
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0
°C
EF002386
Ambient temperature
-15.0
°C
EF025116
Connection on supply side
Flange;DN200-PN16-EN1092-2
Flange;DN200-PN16-EN1092-2
EF025117
Diameter of connection on supply side
DN 200
DN 200
EF025503
Outer pipe diameter connection inlet side
0
mm
EF026143
Flange compression stage connection inlet
PN 16
bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN150-PN16-EN1092-2
Flange;DN150-PN16-EN1092-2
EF025118
Diameter of connection on delivery side
DN 150
DN 150
EF025504
Outer pipe diameter connection outlet side
150
150
mm
EF026233
Flange compression stage connection outlet
PN 16
bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF005474
Degree of protection (IP rating)
IP55
EF020246
Forced motor cooling
0
EF023094
Height of suction end
315.0
315.0
mm
EF023095
Height of pressure end
0
mm
EF023099
Length of centre pressure/suction
140.0
140.0
mm
EF023096
Pump length
1487.0
1487.0
mm
EF004663
Explosion-proof
0
EF014908
Standard motor
Standard motor
EF014979
Motor efficiency class
IE3
EF000321
Connection 1
Flange
EF000322
Connection 2
Flange
A1
Angle to first bolt hole
15.00
15.00
°
A2
Angle to first bolt hole
22.50
°
B1
Thickness flange (incl. sealing edge)
30.00
30.00
mm
B2
Thickness flange (incl. sealing edge)
26.00
26.00
mm
D1
Outer diameter of flange
340
340
mm
D2
Outer diameter of flange
285
285
mm
D21
Diameter bolt hole
23.00
23.00
mm
D22
Diameter bolt hole
23.00
23.00
mm
D41
Diameter sealing edge
266.00
266.00
mm
D42
Diameter sealing edge
211.00
211.00
mm
DN1
Nominal diameter connection 1
DN 200
DN 200
DO1
Outer pipe diameter connection
208.00
208.00
mm
DO2
Outer pipe diameter connection
158.00
158.00
mm
F1
Thickness sealing edge
3.00
mm
F2
Thickness sealing edge
3.00
mm
N1
Number of bolt holes
12.00
12.00
N2
Number of bolt holes
8.00
Q1
Length gusset/thread
0.000
Q2
Length gusset/thread
0.000
HD
Diameter pump housing
551.00
551.00
K1
Pitch circle
295.00
295.00
mm
K2
Pitch circle
240.00
240.00
mm
L1
Connection length
140.00
140.00
mm
L2
Connection length
400.00
400.00
mm
Z1
Working length
140.00
140.00
mm
Z2
Working length
400.00
400.00
mm
LE1
Length pump housing
200.00
200.00
mm
EF001422
Type of drive
Pumps motors
DM
Diameter motor
527.00
527.00
mm
LE2
Centre connection to end motor
1347.00
1347.00
mm
LE4
Width electrical cabinet
414.00
414.00
LE5
Length electrical cabinet
552.00
552.00
LE6
Centre pump to beginning motor
480.00
480.00
mm
LE7
Centre pump to top side electrical cabinet
435.00
435.00
mm
A
Angle electrical cabinet
90.00
°
DN2
Nominal diameter of connection 2
DN 150
DN 150
H1
Height of suction end
315.00
315.00
mm
H4
Distance to bottom side motor
280.00
280.00
mm
B7
Dimensions
125.00
125.00
mm
F
Dimensions
90.00
90.00
mm
I
Dimensions
652.00
652.00
mm
G
Dimensions
373.00
373.00
mm
S3
Dimensions
24.00
24.00
mm
BM1
200.00
200.00
mm
BM2
150.00
150.00
mm
BM3
490.00
490.00
mm
BM4
Dimensions
419.00
419.00
mm
BN1
Dimensions
500.00
500.00
mm
BN2
Dimensions
400.00
400.00
mm
BN3
Dimensions
536.00
536.00
mm
BN4
Dimensions
457.00
457.00
mm
DA1
Dimensions
550.00
550.00
mm
DG
Dimensions
550.00
550.00
LC1
Dimensions
16.00
LC2
Dimensions
27.00
27.00
HH
Dimensions
442.50
442.50
LA
Dimensions
18.00
18.00
X
Motor diameter
188
188
mm
B
Dimensions
100.00
100.00
mm
S1
Dimensions
24.00
24.00
mm
H5
Dimensions
0
0
mm
H6
Dimensions
35
35
mm
W1
Dimensions
276.00
276.00
mm
W2
Dimensions
311.00
311.00
mm
LE8
Width electrical cabinet 1
207.00
207.00
H3
Dimensions
294.00
294.00
mm
BDDG
Dimensions
0.00
HDDG
Dimensions
0.00
LDDG
Dimensions
0.00