目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20187 3343467 conical spring washer 6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 1374, BN 20187, BN 30721, BN 65363 Conical spring washers for fastening joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_1374_20187_30721_65363/bn_20187.prj},{NB=BN 20187 3343467 conical spring washer 6},{CNSORDERNO=3343467},{BNARTNR=3343467},{BNNORM1=DIN 6796},{BNMAT=Federstahl 420-490 HV},{CNSMAT=Federstahl 420-490 HV},{BNSURFACE=mechanisch verzinkt-blau},{D=6.000},{DA=6.400},{DW=14.000},{H=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20187 - Conical spring washers for fastening joints (DIN 6796), spring steel, mechanical zinc plated blue
Bill of material
BN 20187 3343467 conical spring washer 6
BNARTNR
Identification
3343467
3343467
BNNORM1
DIN 6796
BNMAT
Material
Spring steel 420-490 HV
BNSURFACE
Surface
mechanical zinc plated blue
D
Nominal diameter
6.000
6.000
mm
DA
Inner diameter H14
6.400
6.400
mm
DW
Outer diameter h14
14.000
14.000
mm
H
Height
1.500
1.500
mm