目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 678 1250248 waved spring washer M6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 678 Waved spring washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_678/bn_678.prj},{NB=BN 678 1250248 waved spring washer M6},{CNSORDERNO=1250248},{BNARTNR=1250248},{BNNORM1=DIN 137 B},{BNNORM2=},{BNMAT=INOX A2 / 1.4310},{CNSMAT=INOX A2 / 1.4310},{D=6.000},{DA=6.400},{DW=12.000},{H=0.500},{H1=1.300},{BNNORM3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 678 - Waved spring washers (DIN 137 B), stainless steel A2 / 1.4310
Bill of material
BN 678 1250248 waved spring washer M6
BNARTNR
Identification
1250248
1250248
BNNORM1
DIN 137 B
BNMAT
Material
Stainless steel A2 / 1.4310
D
Nominal size
6.000
6.000
mm
DA
Transition diameter H14
6.400
6.400
mm
DW
Outer diameter of bearing face js16
12.000
12.000
mm
H
Height
0.500
0.500
mm
H1
Height min.
1.300
1.300
mm