目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 711 1254405 conical spring washer M5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 711 Conical spring washers small type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_711/bn_711.prj},{NB=BN 711 1254405 conical spring washer M5},{CNSORDERNO=1254405},{BNARTNR=1254405},{BNNORM1=SN 212748},{BNNORM2=},{BNMAT=INOX 1.4310},{CNSMAT=INOX 1.4310},{D=5.000},{D1=5.300},{D2=9.200},{H=0.650},{S=0.450},{BNNORM3=},{DA=MIN},{DW=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 711 - Conical spring washers small type (SN 212748), stainless steel 1.4310
Bill of material
BN 711 1254405 conical spring washer M5
BNARTNR
Identification
1254405
1254405
BNNORM1
SN 212748
BNMAT
Material
Stainless steel 1.4310
D
for screws
5.000
5.000
D1
5.300
5.300
mm
D2
9.200
9.200
mm
H
min.
0.650
0.650
mm
S
0.450
0.450
mm