目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 801 1281011 conical spring washer 5.3
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 801, BN 802 Conical spring washers regular type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_801_802/bn_801.prj},{NB=BN 801 1281011 conical spring washer 5.3},{CNSORDERNO=1281011},{BNARTNR=1281011},{BNNORM1=SN 212745},{BNNORM2=},{BNMAT=Federstahl 43-50 HRC},{CNSMAT=Federstahl 43-50 HRC},{BNSURFACE=blank},{D=M5},{D1=5.300},{D2=12.000},{H=1.000},{S=0.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 801 - Conical spring washers regular type (SN 212745), spring steel, plain
Bill of material
BN 801 1281011 conical spring washer 5.3
BNARTNR
Identification
1281011
1281011
BNNORM1
SN 212745
BNMAT
Material
Spring steel 43-50 HRC
BNSURFACE
Surface
plain
D
for screws
M5
M5
D1
5.300
5.300
mm
D2
12.000
12.000
mm
H
1.000
1.000
mm
S
0.700
0.700
mm