目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 806 1283138 disc spring 34x1.5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 806 Disc springs works standard
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_806/bn_806.prj},{NB=BN 806 1283138 disc spring 34x1.5},{CNSORDERNO=1283138},{BNARTNR=1283138},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl 42-52 HRC},{CNSMAT=Federstahl 42-52 HRC},{BNSURFACE=phosphatiert und geölt},{DE=34.000},{DI=16.300},{T=1.500},{LO=2.550}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 137
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 806 - Disc springs works standard, spring steel, phosphated and oiled
Bill of material
BN 806 1283138 disc spring 34x1.5
BNARTNR
Identification
1283138
1283138
BNMAT
Material
Spring steel 42-52 HRC
BNSURFACE
Surface
phosphated and oiled
DE
34.000
34.000
mm
DI
16.300
16.300
mm
T
1.500
1.500
mm
LO
2.550
2.550
mm