目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 83727 8239096 waved spring washer M2.5 / 2.7
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 83728, BN 83727 Waved spring washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_83728_83727/bn_83727.prj},{NB=BN 83727 8239096 waved spring washer M2.5 / 2.7},{CNSORDERNO=8239096},{BNARTNR=8239096},{BNNORM1=NFE 27-620},{BNNORM2=~DIN 137 B},{BRAND=ONDUFLEX B},{BNMAT=Federstahl 440-520 HV},{CNSMAT=Federstahl 440-520 HV},{BNSURFACE=verzinkt dickschichtpassiviert},{D=2.500},{DA=2.700},{DW=5.000},{H1=1.000},{H=0.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 83727 - Waved spring washers (NFE 27-620; ~DIN 137 B; ONDUFLEX B), spring steel, zinc plated with thicklayer passivation
Bill of material
BN 83727 8239096 waved spring washer M2.5 / 2.7
BNARTNR
Identification
8239096
8239096
BNNORM1
NFE 27-620
BNNORM2
~DIN 137 B
BRAND
Brand
ONDUFLEX B
BNMAT
Material
Spring steel 440-520 HV
BNSURFACE
Surface
zinc plated with thick layer passivation
D
Nominal size
2.500
2.500
mm
DA
Inner diameter of bearing area H14
2.700
2.700
mm
DW
Outer diameter of bearing face js16
5.000
5.000
mm
H1
Height max.
1.000
1.000
mm
H
Height
0.300
0.300
mm