目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 83728 8243964 waved spring washer 3
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 83728, BN 83727 Waved spring washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_83728_83727/bn_83728.prj},{NB=BN 83728 8243964 waved spring washer 3},{CNSORDERNO=8243964},{BNARTNR=8243964},{BNNORM1=NFE 27-620},{BNNORM2=~DIN 137 B},{BNMAT=Federstahl 440-520 HV},{CNSMAT=Federstahl 440-520 HV},{BNSURFACE=verzinkt-blau},{D=3.000},{DA=3.200},{DW=6.000},{H=0.400},{H1=1.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 83728 - Waved spring washers (NFE 27-620; ~DIN 137 B; ONDUFLEX B), spring steel, zinc plated blue
Bill of material
BN 83728 8243964 waved spring washer 3
BNARTNR
Identification
8243964
8243964
BNNORM1
NFE 27-620
BNNORM2
~DIN 137 B
BNMAT
Material
Spring steel 440-520 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal size
3.000
3.000
mm
DA
Transition diameter H14
3.200
3.200
mm
DW
Outer diameter of bearing face js16
6.000
6.000
mm
H
Height
0.400
0.400
mm
H1
Height max.
1.200
1.200
mm