目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20193 3353184 curved spring lock washer 10
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 20193 Curved spring lock washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_20193/bn_20193.prj},{NB=BN 20193 3353184 curved spring lock washer 10},{CNSORDERNO=3353184},{BNARTNR=3353184},{BNNORM1=~DIN 128 A},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D=10.000},{DA=10.700},{DW=18.100},{B=3.500},{S=1.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20193 - Curved spring lock washers (~DIN 128 A), spring steel, mechanical zinc plated blue
Bill of material
BN 20193 3353184 curved spring lock washer 10
BNARTNR
Identification
3353184
3353184
BNNORM1
~DIN 128 A
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical zinc plated blue
D
Nominal thread diameter
10.000
10.000
mm
DA
Inner diameter of Auflageflaeche max.
10.700
10.700
mm
DW
Diameter of the bearing face max.
18.100
18.100
mm
B
Width
3.500
3.500
mm
S
Height
1.800
1.800
mm