目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20194 3353198 curved spring lock washer M10
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 20194 Curved spring lock washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_20194/bn_20194.prj},{NB=BN 20194 3353198 curved spring lock washer M10},{CNSORDERNO=3353198},{BNARTNR=3353198},{BNNORM1=~DIN 128 A},{BNNORM2=},{BNMAT=INOX 1.4310},{CNSMAT=INOX 1.4310},{D=10.000},{D1=10.100},{D2=18.000},{H=3.400},{B=3.400},{S=2.200},{BNNORM3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20194 - Curved spring lock washers (~DIN 128 A), stainless steel 1.4310
Bill of material
BN 20194 3353198 curved spring lock washer M10
BNARTNR
Identification
3353198
3353198
BNNORM1
~DIN 128 A
BNMAT
Material
Stainless steel 1.4310
D
Nominal thread diameter
10.000
10.000
mm
D1
Inner diameter of countersink max.
10.100
10.100
mm
D2
Diameter of the bearing face max.
18.000
18.000
mm
H
min.
3.400
3.400
mm
S
Height
2.200
2.200
mm