目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 674 1253964 curved spring lock washer M6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 674, BN 8856 Curved spring lock washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_674_8856/bn_674.prj},{NB=BN 674 1253964 curved spring lock washer M6},{CNSORDERNO=1253964},{BNARTNR=1253964},{BNNORM1=~DIN 128 A},{BNNORM2=},{BNMAT=INOX 1.4310},{CNSMAT=INOX 1.4310},{D=M6},{D1MIN=6.100},{D2MAX=11.800},{H=2.000},{S=1.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 674 - Curved spring lock washers (~DIN 128 A), stainless steel 1.4310
Bill of material
BN 674 1253964 curved spring lock washer M6
BNARTNR
Identification
1253964
1253964
BNNORM1
~DIN 128 A
BNMAT
Material
Stainless steel 1.4310
D
Nominal size
M6
M6
D1MIN
min.
6.100
6.100
mm
D2MAX
max.
11.800
11.800
mm
H
min.
2.000
2.000
mm
S
min.
1.600
1.600
mm