目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8856 1675338 curved spring lock washer M8
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 674, BN 8856 Curved spring lock washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_674_8856/bn_8856.prj},{NB=BN 8856 1675338 curved spring lock washer M8},{CNSORDERNO=1675338},{BNARTNR=1675338},{BNNORM1=~DIN 128 A},{BNNORM2=},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=M8},{D1MIN=8.100},{D2MAX=14.800},{H=2.450},{S=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 8856 - Curved spring lock washers (~DIN 128 A), stainless steel A4
Bill of material
BN 8856 1675338 curved spring lock washer M8
BNARTNR
Identification
1675338
1675338
BNNORM1
~DIN 128 A
BNMAT
Material
Stainless steel A4
D
Nominal size
M8
M8
D1MIN
min.
8.100
8.100
mm
D2MAX
max.
14.800
14.800
mm
H
min.
2.450
2.450
mm
S
min.
2.000
2.000
mm