目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20430 3454669 split spring lock washer B 2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 761, BN 20430, BN 762, BN 763, BN 764 Split spring lock washers with flat end
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_761_20430_762_763_764/bn_20430.prj},{NB=BN 20430 3454669 split spring lock washer B 2 },{CNSORDERNO=3454669},{BNARTNR=3454669},{BNNORM1=DIN 127 B},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=verzinkt-blau},{D=2.000},{DA=2.400},{DW=4.400},{H=0.500},{H1=1.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20430 - Split spring lock washers with flat end (DIN 127 B), spring steel, zinc plated blue
Bill of material
BN 20430 3454669 split spring lock washer B 2
BNARTNR
Identification
3454669
3454669
BNNORM1
DIN 127 B
BNMAT
Material
Spring steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
2.000
2.000
mm
DA
Inner diameter of Auflageflaeche max.
2.400
2.400
mm
DW
Diameter of the bearing face max.
4.400
4.400
mm
H
Height
0.500
0.500
mm
H1
Height max.
1.200
1.200
mm