目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 785 1278630 serrated lock washer M8x16.2x0.9
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 785 Serrated lock washers large type, internal serrations
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_785/bn_785.prj},{NB=BN 785 1278630 serrated lock washer M8x16.2x0.9},{CNSORDERNO=1278630},{BNARTNR=1278630},{BNNORM1=~NFE 25-512},{BNNORM2=JZC},{BNMAT=Federstahl 420-510 HV},{CNSMAT=Federstahl 420-510 HV},{BNSURFACE=verzinkt-blau},{FUERSCHRAUBEN=M8},{D=8.000},{DA=8.100},{DW=16.200},{H=0.900},{N=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 785 - Serrated lock washers large type, internal serrations (~NFE 25-512; JZC), spring steel, zinc plated blue
Bill of material
BN 785 1278630 serrated lock washer M8x16.2x0.9
BNARTNR
Identification
1278630
1278630
BNNORM1
~NFE 25-512
BNNORM2
JZC
BNMAT
Material
Spring steel 420-510 HV
BNSURFACE
Surface
zinc plated blue
FUERSCHRAUBEN
M8
M8
D
Nominal thread diameter
8.000
8.000
mm
DA
Inner diameter of installation face min.
8.100
8.100
mm
DW
Diameter of the bearing face max.
16.200
16.200
mm
H
Height
0.900
0.900
mm