目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 789 1279300 toothed lock washer A 5.3
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 787, BN 789 Toothed lock washers type A, external teeth
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_787_789/bn_789.prj},{NB=BN 789 1279300 toothed lock washer A 5.3},{CNSORDERNO=1279300},{BNARTNR=1279300},{BNNORM1=DIN 6797 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-blau},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 789 - Toothed lock washers type A, external teeth (DIN 6797 A), spring steel, zinc plated blue
Bill of material
BN 789 1279300 toothed lock washer A 5.3
BNARTNR
Identification
1279300
1279300
BNNORM1
DIN 6797 A
BNMAT
Material
Spring steel 350-425 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
5.000
mm
DA
Inner diameter of installation face min.
5.300
5.300
mm
DW
Diameter of the bearing face max.
10.000
10.000
mm
H
Height
0.600
0.600
mm
N
Number of teeth min.
8.000
8.000
mm