目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20510 3508276 lock washer M6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 2332, BN 20510, BN 85460 Lock washers medium series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_2332_20510_85460/bn_20510.prj},{NB=BN 20510 3508276 lock washer M6},{CNSORDERNO=3508276},{BNARTNR=3508276},{BNNORM1=NFE 25-511M},{BNNORM2=Rip-Lock™},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=mit CresaCoat® C 313 Silver},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=14.000},{H=2.100},{S=1.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20510 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), stainless steel A2 with CresaCoat® C 313 Silver
Bill of material
BN 20510 3508276 lock washer M6
BNARTNR
Identification
3508276
3508276
BNNORM1
NFE 25-511M
BNNORM2
Rip-Lock™
BNMAT
Material
INOX A2
BNSURFACE
Surface
with CresaCoat® C 313 Silver
FUERSCHRAUBEN
M6
M6
D1
Inner diameter
6.100
6.100
mm
D2
Outer diameter
14.000
14.000
mm
H
2.100
2.100
mm
S
Thickness
1.300
1.300
mm