目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82300 8176477 lock washer M5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 82300, BN 21204 Lock washers large series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_82300_21204/bn_82300.prj},{NB=BN 82300 8176477 lock washer M5},{CNSORDERNO=8176477},{BNARTNR=8176477},{BNNORM1=NFE 25-511 L},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt dickschichtpassiviert},{FUERSCHRAUBEN=M5},{D1=5.100},{D2=16.000},{S=1.200},{H=2.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 82300 - Lock washers large series (NFE 25-511 L; Rip-Lock™), spring steel, mechanical plated, thick layer passivation
Bill of material
BN 82300 8176477 lock washer M5
BNARTNR
Identification
8176477
8176477
BNNORM1
NFE 25-511 L
BNNORM2
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical plated, thick layer passivation
FUERSCHRAUBEN
M5
M5
D1
Inner diameter
5.100
5.100
mm
D2
Outer diameter
16.000
16.000
mm
S
Thickness
1.200
1.200
mm
H
2.100
2.100
mm