目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 841 1293850 tab washer 10.5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 841 Tab washers for screws and nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_841/bn_841.prj},{NB=BN 841 1293850 tab washer 10.5},{CNSORDERNO=1293850},{BNARTNR=1293850},{BNNORM1=VSM 12750},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=10.500},{C=30.000},{B=20.000},{S=1.000},{E=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 841 - Tab washers for screws and nuts (VSM 12750), steel, zinc plated blue
Bill of material
BN 841 1293850 tab washer 10.5
BNARTNR
Identification
1293850
1293850
BNNORM1
VSM 12750
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Inner diameter H11
10.500
10.500
mm
C
30.000
30.000
mm
B
20.000
20.000
mm
S
Thickness of sheet
1.000
1.000
mm
E
12.000
12.000
mm