目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 831 1292137 crescent ring for shafts 10
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 831 Crescent rings for shafts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_831/bn_831.prj},{NB=BN 831 1292137 crescent ring for shafts 10},{CNSORDERNO=1292137},{BNARTNR=1292137},{BNNORM1=Benzing SS},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=10.000},{S=1.000},{D3=8.750},{B=1.700},{D2=9.000},{M=1.100},{D4=12.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 831 - Crescent rings for shafts (Benzing SS), spring steel, black
Bill of material
BN 831 1292137 crescent ring for shafts 10
BNARTNR
Identification
1292137
1292137
BNNORM1
Benzing SS
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D1
Nominal dimension
10.000
10.000
mm
S
Thickness
1.000
1.000
mm
D3
h11
8.750
8.750
mm
B
1.700
1.700
mm
D2
Diameter
9.000
9.000
mm
M
1.100
1.100
mm
D4
Diameter
12.400
12.400
mm